MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Online Exhibition
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuators
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Total:
87
Results.
New Product
Home
Product Information
New Product
Product Information
Tubular Linear Motors
NLI080X
New
2024/03
Rated force: 9.25 N, Repeatability: ±0.015 mm, Operating voltage: 24/48 V, Rated current: 2.44 A
Q'ty :
Inquiry
Detail
Proximity sensor
RJF
New
2023/12
Assembling style: MERE, Supply voltage: 12~24VDC± 10%,Pulsation(P-P)10% less, Current consumption: <10mA, Load current: 100mA
Q'ty :
Inquiry
Detail
Vacuum Sponge Pad
MVVGP
New
2023/11
Vacuum sponge pad width 60, 130 mm, multiple length options, Medium and small-scale standardized design. Convenient and simple maintenance. Made of lightweight and sturdy high-strength aluminum extrusion material.
Q'ty :
Inquiry
Detail
Iso 15552 Standard Profile Cylinder With Non-Rotating Rod
MCKQI3
New
2023/11
Tube I.D.: 32, 40 (mm), Operating perssure range: 0.05~1 MPa, Proof pressure: 1.5 MPa, Available speed range: 50~500 mm/sec, Rod non-rotating accuracy: ±0.5°.
Q'ty :
Inquiry
Detail
Electric Rotary Actuator (With Motor)
MERE
New
2023/11
Size: 30, Rotation angle: 320°, 360°, Lead: 12°, Max. angular speed: ≤420°/s, Max. operating frequency: 60cpm, Weight: 1.1kg。
Q'ty :
Inquiry
Detail
Solenoid valve
MVSY-156
New
2023/10
Body width: 15 mm, Port size: 1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 381~1089 l/min.
Q'ty :
Inquiry
Detail
End lock cylinders
MCQV3L
New
2023/08
Tube I.D. φ 63, 80 (mm), Special housing and bushing enables self lubrication of piston rod, Conforms to ISO 15552 specification enabling worldwide interchangeability.
Q'ty :
Inquiry
Detail
2/2 way n.c. pilot diaphragm type solenoid valve
MUSK
New
2023/07
2/2 way n.c. pilot diaphragm type solenoid valve, SCS14 S.S. body, #304 cover, Port : 15 (1/2)
Q'ty :
Inquiry
Detail
Fieldbus valve terminal
MVE2
New
2023/07
Solenoid valve: MVSY-100, 156, 188, MVSC1-220, Quick tube fittings can be installed, Fast troubleshooting thanks to multi-angle LED display, It is easy to repair due to solenoid valves can be replaced simple and fast.
Q'ty :
Inquiry
Detail
ISO 15552 Standard Electric Actuator (Without motor)
MEQI
New
2023/07
Size: 32, 40, 50, 63, Standard: ISO 15552, Ball screw lead: 1, 2, 5, 10, 20, Sensor switch: RDFE, AC servo motor: 50, 100, 200, 400W
Q'ty :
Inquiry
Detail
Digital Flow and Pressure Sensor
MFPS
New
2023/07
Simultaneous monitoring of flow and pressure, Approximate linear analog output of flow, 3-color indicator, 2 Analog outputs 1 ~ 5 V, Response time ≤ 5 ms.
Q'ty :
Inquiry
Detail
Rod locking cylinder
MCBQI3
New
2023/06
Tube I.D.φ 32, 40, 50, 63, 80, 100 mm. Multi-specification : There are six specifications. Application to hold state in the stroke range.
Q'ty :
Inquiry
Detail
Rod locking cylinder
MCBQV3
New
2023/06
Tube I.D.φ 32, 40, 50, 63, 80, 100 (mm). Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.
Q'ty :
Inquiry
Detail
ISO 15552 Standard profile cylinders
MCQI3
New
2023/06
Automatic air cushioning - Pneumatic cushioning at both ends without adjusting. Tube I.D. φ 32, 40, 50, 63, 80, 100. Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
Q'ty :
Inquiry
Detail
ISO 15552 Standard cylinders
MCQV3
New
2023/06
Automatic air cushioning - Pneumatic cushioning at both ends without adjusting. Tube I.D. φ 32, 40, 50, 63, 80, 100 (mm). Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
Q'ty :
Inquiry
Detail
Pneumatic-swing clamp cylinders
MCKC
New
2023/06
Tube I.D. φ12, 16, 20, 25, 32, 40, 50, 63 (mm). Space saving. Easy to adjust sensor position. Selectable clamping plate.
Q'ty :
Inquiry
Detail
«
1
2
3
4
5
6
»
TOP