MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Online Exhibition
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuators
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Total:
87
Results.
New Product
Home
Product Information
New Product
Product Information
Parallel gripper (2-Finger)
MCHS
New
2023/06
Size: 50, 66, 80, 100, 125, 160, 200, 300. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design. Oval piston-driven design ensure maximum gripping force.
Q'ty :
Inquiry
Detail
Vacuum generator
MVVB
New
2023/05
Nozzle dia: 0.7 mm, Operating pressure range: 0.1~0.6 MPa, Final vacuum: -90 kPa (-675 mmHg).
Q'ty :
Inquiry
Detail
Vacuum generator
MVVZA
New
2023/05
Nozzle number: 2, 4, Nozzle dia: 1.5 mm, Medium: Air, Weight: 775 g, 826 g.
Q'ty :
Inquiry
Detail
Magnetic Position Sensor
RLG
New
2023/04
Assembling style: MCJU, MCFB, MCMJP, MCGS, MCDJ, MCSF-5, MSBE, MCRJ-S*, MCRQ*, MCRQ-S, MCHC-6, MCHD*, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI.
Q'ty :
Inquiry
Detail
Mist / Micro mist filter
MAF200LD/M
New
2023/01
Port size : 1/8, 1/4, Operating pressure range : 0.05~1 MPa, Proof pressure : 1.5 MPa.
Q'ty :
Inquiry
Detail
Electro Pneumatic Regulator (Communication Type)
MAER210
New
2023/01
Communication type : RS-232, RS-485, Port size: 1/4, 3/8, Medium: Air, Supply pressure: 0.2~1 MPa, Enclosure: Equivalent to IP65.
Q'ty :
Inquiry
Detail
Electro Pneumatic Regulator (Communication Type)
MAER310
New
2023/01
Communication type : RS-232, RS-485, Port size: 1/4, 3/8, 1/2, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: Equivalent to IP65.
Q'ty :
Inquiry
Detail
Mini. Electric Cylinder
MESF2
New
2022/12
Size:16, 20. Apply for motor 20, 25. Mix. stroke 100, 100 mm, Mix. speed 50, 100, 400 mm/s.
Q'ty :
Inquiry
Detail
Parallel gripper (2-Finger)
MCHC
New
2022/12
Tube I.D. φ 6, 10, 16, 20, 25, 32, 40 (mm), Two-jaw parallel gripper, High accuracy ball bearing gripper set, Suitable for precise assembly, Stainless steel gripper set.
Q'ty :
Inquiry
Detail
Electric Stopper Actuator
MESBE
New
2022/12
Patented lever-lock mechanism. Adjustable shock absorbers provide good capacity for different applications. Motor type:Step motor, Transmission:Trapezoidal screw + belt, Size:32, 50, 63, 80, Stroke:20, 30, 40 mm, Repeatability:±0.1 mm.
Q'ty :
Inquiry
Detail
Mist / Micro mist filter
MAF200D/M
New
2022/12
Port size : 1/8, 1/4, Operating pressure range : 0.05~1 MPa, Proof pressure : 1.5 MPa.
Q'ty :
Inquiry
Detail
Parallel gripper (2-Finger)
MCHCJ
New
2022/10
Tube I.D. φ 16 mm. Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.
Q'ty :
Inquiry
Detail
Multi connector & Fieldbus system
MVJA-156
New
2022/10
All-in-one gasket for the base can be easier to increase the number of valve blocks. Plug-in design reduces the time for wiring and labor cost.
Q'ty :
Inquiry
Detail
Electro Pneumatic Regulator
MAER300
New
2022/08
Port size: 1/4, 3/8, 1/2, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: IP65.
Q'ty :
Inquiry
Detail
Air / Mist / Micro mist filter
MAF403A/D/M
New
2022/07
Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.05~1.5 MPa, Proof pressure: 1.5 MPa.
Q'ty :
Inquiry
Detail
Vacuum filter
MAFV302
New
2022/07
Port size: 1/4, 3/8, 1/2, Operating perssure range: -100~0 kPa, Proof pressure: 0.5 MPa, Weight: 333 g.
Q'ty :
Inquiry
Detail
«
1
2
3
4
5
6
»
TOP