MCHD

Tube I.D. φ 8, 12, 16, 20 (mm).Operating pressure range 0.1~0.7 MPa. Low profile design saves space and reduces bending moments,improved accuracy with smooth operation. Improved mounting repeatability, easy positioning for mounting.
  • Low profile design saves space and reduces bending moments, improved accuracy with smooth operation.
  • Improved mounting repeatability, easy positioning for mounting.
  • Double piston construction achieves compact design with strong gripping force.
  • High rigidity and high precision with martensitic stainless steel.
  • Grooves on the body for sensor switch to be inserted into. Standard with magnet.
Acting type Double acting
Tube I.D. 8, 12, 16, 20 mm
Port size M3×0.5, M5×0.8
Medium Air
Operating pressure range φ8: 0.15~0.7 MPa
φ12, 16, 20: 0.1~0.7 MPa
Repeatability ± 0.05 mm (※)
Ambient temperature -10~+60℃ (No freezing)
Max. frequency 120 cycles / min
Lubricator Not required
Sensor switch 2 wire: RDE, RDFV , 3 wire: NPN: RNF/ RNFV ; PNP: RPF/ RPFV
Attached bolt Tube I.D. 8, 12 : 2 pcs
Weight 65, 150, 350, 660 g
Remark ※ This is the value when no offset load is applied to the finger.When an offset
   load is applied to the finger, the maximum value is ±0.15 mm due to the influence
   of backlash of the rack and pinion.
proimages/prod_orderno/E_MCHD.gif
RDF Sensor switch
RDF / RDFV / RNF / RNFV / RPF / RPFV, Assembling style: MCFB, MCMJP, MCHJ, MCHS, MCHT.
 
TOP