Air units (F.R.L.Unit)
- Home
- Product Information
- Discontinued Products
- Air Units
- Air units (F.R.L.Unit)(MACC300)
Port size: 1/4, 3/8, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa.
Bore No. | 8A,10A |
---|---|
Port size | 1/4, 3/8 |
Medium | Air |
Operating pressure range (※) | 0.05~1 MPa |
Proof pressure | 1.5 MPa |
Regulated pressure range | 0.05~0.85 MPa |
Effective orifice | 8A:28mm2, 10A:30mm2 |
Ambient temperature | -5~+60℃ (No freezing) |
Filter element | Standard:5μm Option:40μm |
Lubricating oil capacity | 50c.c |
Min. flow for oil drip | 8A:50 l/min,10A:60 l/min |
Recommended lubricating oil | Turbine oil ISO-VG32 |
Attachment | Pressure gauge (PG-40), L-type bracket |
Weight | 660 g |
Remark | ※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MP43 High precision digital pressure switch
7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.MP45 High precision digital pressure switch
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).2-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit.MP23 Digital pressure gauge
Pressure range:Compound -100~100kPa, Positive 0~1MPa.High accuracy and Resolution.MPG-60 Digital pressure gauge
Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)