MAF501D/M

Port size: 20A, 25A, Operating pressure range:0.05~1.5 MPa, Proof pressure: 2 MPa, PC, Nylon, Metal bowl.
  • MAF501D is designed for removal of foreign matter as well as oil mist (Element:0.3μm)
  • MAF501M is designed for removal of foreign matter as well as oil mist (Element:0.01μm)
Bore No. 20A, 25A
Port size 3/4, 1
Medium Air
Operating pressure range (※) Nylon bowl, PC bowl: 0.05~1 MPa
Metal bowl: 0.05~1.5 MPa
Proof pressure Nylon bowl, PC bowl: 1.5 MPa
Metal bowl: 2 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element 0.3μm ,0.01μm
Drain capacity Nylon bowl, PC bowl: 75 cm3
Metal bowl: 70 cm3
Weight PC, Nylon bowl: 1180g / Metal bowl: 1300g
Remark ※1. Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range
      is 0.15 ~ 1 MPa.
※3 Replace filter element at least once per year or when pressure drop reaches 0.07 MPa.
proimages/prod_orderno/E_MAF501DM.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
B1/B2/B3-MA Bracket
 
BL/BT-MACP Bracket
 
BS-MACP Joiner set
 
TOP