MAR201

Discontinued Date: 2021.09.04

Port size: 1/8, 1/4, Max.operating pressure : 1 MPa, Proof pressure: 1.5 MPa.
Bore No. 6A, 8A
Port size 1/8, 1/4
Medium Air
Max. operating pressure 1 MPa
Proof pressure 1.5 MPa
Regulated pressure range Standard type: 0.05~0.85 MPa
Ambient temperature -5~+60℃(No freezing)
Attachment L type bracket
Option Pressure gauge (PG- 40)
Weight 190 g
proimages/prod_orderno/E_MAR201.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MP43 High precision digital pressure switch
7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.
 
MP45 High precision digital pressure switch
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).2-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit.
 
MP47 High precision digital pressure switch
IP40, 3-color digital LCD display. Main/Sub-Display, 4 digits 7 segment LCD display. Programmable pressure unit : kPa、MPa、kgf/cm²、bar、psi、inHg、mmHg. Dual LCD display allows setting value to be displayed. Key lock indicator. Power-save mode.  Fine adjustment mode.
 
MP70 High precision digital pressure switch
Smart pressure sensor. Remote control. Real-time monitoring. RS-485 modbus RTU / ASCII.4 dight, 7 segment LCD display. IP40 enclosure. Programmable pressure unit : KPa, MPa, kgf/cm2,bar, psi, inHg, mmHg.
 
MPG-60 Digital pressure gauge
Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.
 
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP