MAR900

MAR900 reducing the system pressure to a desired level and maintain it at a constant level despite change in inlet pressure and changes in downsteam flow requirements.

Bore No. 40A
Port size 1 1/2
Medium Air
Max. operating pressure 2.1 MPa
Regulated pressure range 0.09~0.86 MPa
Ambient temperature 0~+80℃(No freezing)
Attachment Pressure gauge (PG-50)
Standard nominal flow rate(※) 11000 l/min
Weight 1208g
Remark ※Flow is at 1 MPa supply pressure and 0.1 MPa purssure drop of 0.6 MPa of secondary pressure.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP