MARD

SUS304, corrosion resistance longer life. Fully automatic loading control by pressure switch and hot gas by-pass valve. External float auto drain, easy maintenance and service. Eco-friendly HFCs. Reduce energy consumption also mitigating global warming damage.
MARD-05~08  
  • High thermal performance plate type heat exchangers. 
  • SUS304, corrosion resistance longer life.
  • Eco-friendly HFCs. Reduce energy consumption also mitigating global warming damage.
  • 3 in 1 heat exchanger, evaporator and molsture separator, low pressure drop.
  • Fully automatic loading control by pressure switch and hot gas by-pass valve. 
  • External float auto drain, easy maintenance and service.

MARD-10~100
  • Multi-function controller one touch ON/OFF, additional operating status, and alarm indicator.
  • Eco-friendly HFCs. Reduce energy consumption also mitigating global warming damage.
  • SUS304, corrosion resistance avoid pollution.
  • Fully automatic loading control by pressure switch and hot gas by-pass valve.
  • Epoxy treatment for aluminum fin surface. Extended lifetime.
  • 2 in 1 compact heat exchanger and evaporator design. Low pressure drop.
  • Reverse tube and fin heat exchanger design high efficiency and save space.
  • External float auto drain, easy maintenance. With spare manual valve.
MARD-05~10 
Max.capacity (Nm3/min) 0.8~1.6
connection (inch) Rc1/2~Rc1
Power supply 220V/1φ/60Hz
Consumption (kw) ±5% 0.35~0.43
Refrigerant R134a
Dimension (mm) L420xW320xH525~L420xW380xH560
Net weight (kg) 24~55
MARD-15~100
Max.capacity (Nm3/min) 2.8~15
connection (inch) Rc1~Rc2
Power supply 220V/1φ/60Hz, 380V/3φ/60Hz
Consumption (kw) ±5% 1.12~3.53
Refrigerant R410a
Dimension (mm) L850xW430xH806~L1150xW530xH866
Net weight (kg) 63~186
MAD400 Auto drainer
Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.15~1 MPa, Proof pressure: 1.5 MPa.
 
TOP