MCHD

Tube I.D. φ 8, 12, 16, 20 (mm), High accuracy ball bearing, Low profile design for space saving, Stainless steel gripper set, Dual piston design for higher gripping force.
  • Linear ball bearing gripper set with high accuracy, rigidity and lifetime.
  • Stainless steel gripper set.
  • Low profile design for space saving.
  • Dual piston design for higher gripping force.
  • Built-in locating hole at bottom for re-positioning.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. 8, 12, 16, 20 mm
Port size M3×0.5, M5×0.8
Medium Air
Operating pressure range φ8: 0.15~0.7 MPa
φ12, 16, 20: 0.1~0.7 MPa
Repeatability ± 0.05 mm (※)
Ambient temperature -10~+60℃ (No freezing)
Max. frequency 120 cycles / min (Short, medium stroke)
120 cycles / min (Long stroke)
Lubricator Not required
Sensor switch 2 wire: RDFE(V) ,
3 wire: NPN: RNFE(V) ; PNP: RPFE(V)
Attached bolt Tube I.D. 8, 12 : 2 pcs
Weight 65, 150, 350, 660 g (Short stroke)
79.1, 191.3, 454.2, 869 g (Medium stroke)
113.3, 291.2, 678.3, 1310.6 g (Long stroke)
Remark ※ This is the value when no offset load is applied to the finger.When an offset
   load is applied to the finger, the maximum value is ±0.15 mm due to the influence
   of backlash of the rack and pinion.
proimages/prod_orderno/E_MCHD.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
TOP