RCI Sensor switch
Assembling style: MCQI2, MCBQI2, MCJI, MCGI, MGTX, METB, MGTU, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
PHS Rod ends
Wide range available. Grease nipple as standard.
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.