MCJQ

Tube I.D. φ 12, 16, 20, 25, 32 ,40, 50, 63, 80, 100 (mm), Ultra-compact, light weight, space-saving type.
  • Ultra Compact, light weight and space saving cylinder.
  • Wide range of bore sizes and strokes (12mm~100mm).Wide range of bore sizes and strokes (12mm~100mm).
  • Single and double acting available.
  • Ideal for use in machinery where space is limited and incorporating sensor groove which enables flush fitting of sensors.
  • Sensor can be mounted on any one of three faces on 12 and 16 bore and on four faces on 20~100 bore.
Acting type Double acting / Single acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RCE, RCE1, RDEP (φ12~40mm) , RCB, RCE, RCE1, RDEP (φ50~100mm)

 MCJQ Component Set (Ready for Assembly)

Anonymous login Caution Procedure Demonstration

  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • Simple Guide:Select the required product model number → Select "CAD download " at the left-bottom corner → Select the drawing format → Start download → Download
  • Video Guide : 2D/3D downloading procedure demonstration.
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
PHS Female rod ends
Wide range available. Grease nipple as standard.
 
RCB Sensor switch
Assembling style: MCJQ2,MCJT,MCGA, MCGJ,MCDA,MCDB,MCRA,MCKB,MSB*,MSLD, RCB-Voltage range : 5~240V DC/AC, RNB-Voltage range : 5~30V DC.
 
RCE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*, RCE-Voltage range: 5~220V DC/AC , RDE / RDE-D-Voltage range: 10~28V DC , RNE,RPE-Voltage range: 5~30V DC.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
TOP