MCKJQ

Tube I.D. φ 12, 16, 20, 25, 32 ,40 (mm), Hexagonal rods for non-rotating feature. Anodised aluminum tubes provie better corrosion and abrasion resistance.  Stainless Steel rods for higher corrosion resistance.
  • The profile designs are based on MCJQ.
  • Hexagonal rods for non-rotating feature.
  • Anodised aluminum tubes provie better corrosion and abrasion resistance.
  • Stainless Steel rods for higher corrosion resistance.
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40
Port size M5×0.8, Rc1/8
Medium Air
Operating pressure range ø12、ø16:0.1 ~ 1 MPa
ø20、ø25:0.8 ~ 1 MPa
ø32、ø40:0.6 ~ 1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Rod non-rotating accuracy ±1°, ±0.7°, ±0.5°
Allowable rotational torque 0.4 ~ 4.5 kgf-cm
Sensor switch RCE, RCE1, RDEP
Remark The cylinder is allowed little leakage. Before the cylinder is sale,
it has passed the standard of leakage test.
proimages/prod_orderno/E_MCKJQ.gif
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Female rod ends
Wide range available. Grease nipple as standard.
 
RCE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*, RCE-Voltage range: 5~220V DC/AC , RDE / RDE-D-Voltage range: 10~28V DC , RNE,RPE-Voltage range: 5~30V DC.
 
RCE1 Sensor switch
RCE1-Voltage range: 5~120V DC/AC, RDE1E / RNE1E / RPE1E-Voltage range: 5~30V DC. Assembling style:MCJQ MCJT, MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCRA, MCKB, MCDA, MCSH ,MCSS, MCHA, MCHB,MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP