MCQA-AH

Tube I.D. φ 40, 50, 63, 80, 100, 125, 150 (mm).  Consider cylinder thrust force is about 70%(50% high speed) of theoretical force. Displacement is suggested about 50% of total volume.
  • Consider cylinder thrust force is about 70%(50% high speed) of theoretical force.
  • Displacement is suggested about 50% of total volume
  • Max. oil ascending speed is about 200mm/sec
  • ISO-VG32 or an equivalent oil is recommended.
  • Oil is feeded not exceeding 80% of total volume.
  • Unit should be installed vertically above the cylinder / actuator.
Tube I.D. (mm) 40, 50, 63, 80, 100, 125, 150
Medium ISO VG32 EQUIVALENT
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP