Tube I.D. φ 32, 40, 50, 63 (mm). High resistance to wear. Low weight. Ability to take high loads & moments in all directions & shock loadings & vibrations against blows and vibrations.
Ability to take high loads & moments in all directions.
Ability to take shock loadings and vibrations against blows and vibrations.
Acting type
Double acting
Tube I.D. (mm)
32, 40, 50, 63
Port size
32, 40, 50: G1/4 , 63: G3/8
No. of port
3
Medium
Air
Operating pressure range
0.05 ~ 0.8 MPa
Ambient Temperature
-10℃ ~ +80℃ (No freezing)
Lubrication
With or Without lubrication
Cushion
With adjustable cushion at both ends
Stroke range (※)
100~2000 mm
Sensor switch
RNI, RPI, RCAL
Sensor switch holder
HPL
Remark
※1. Minimum stroke unit 1mm. ※2. The tube isn't airtight, so the cylinder is allowed little leakage. Before the cylinder is sale, it has passed the standard of leakage test.
Video Guide : 2D/3D downloading procedure demonstration.
PDF file : 2D/3D downloading procedure demonstration.
Anonymous Login allows you to download 2D/3D files without an account.
Please confirm the accurate product model number before generating the 3D model files.
If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !