MDH

MDHB:Standard type, MDHD:Double end rod type, MDHN:Adjstable foward stroke cylinder. Tube I.D. φ40~150 (mm).

Tube I.D. (mm) 40,50,63,80,100,125,150
Standard stroke (mm) 50~500
The range of stroke (mm) Max.1500~1900
Medium Filtered oil
Max. operating pressure 14 MPa
Material of cylinder barrel Carbon steel STKM 13C
Ambient temperature -10~+60℃ (No freezing)
proimages/prod_orderno/E_MDH.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP