Size 20, 25, Width 50, 63 mm, Gripping force 22~98N, Open/Close speed 5~50 mm/s, Apply for motor 25.
Size |
20, 25 |
Width |
20:50mm, 25:63mm |
Gripping force |
22~98N |
Open and close stroke |
20:10mm, 25:14mm |
Open and close speed |
5~50mm/s |
Repeatability |
±0.02mm |
Guide structure |
Linear guide |
Operating temperature range |
0~+40℃ |
Operating humidity range |
Below RH90 |
Weight |
20:368g, 25:552g |