METG

Built Guideway , Size : 4, 5, 8, Servo motor 50W, 100W, 200W, 400W.
Size Small size: 4, 5, 8
Repeatability (mm) ±0.005
Ball screw lead (mm) 4: 2, 6, 12
5: 2, 5, 10, 20
8: 5, 10, 20
Max. speed (mm/s) 4: 100, 300, 600
5: 100, 250, 500, 1000
8: 250, 500, 1000
AC servo motor 4: 50W, 100W
5: 100W
8: 200W, 400W
Max. payload (kg) Horizontal- 4: 25, 20, 12, 5: 30, 15, 10, 8: 50, 30, 18
Vertical- 4: 8, 5, 2, 5: 10, 5, 2.5, 8: 15, 8, 3
Rated thrust (N) 4: 424, 414, 71
5: 854, 341, 170, 85
8: 683, 341, 174
Stroke (mm) 4: 50~800  /  50 pitch
5: 50~800  /  50 pitch
8: 50~1100  /  50 pitch
Ball screw ø (mm) 4: C7ø8
5: C7ø12
8: C7ø16
Coupling (mm) 4: 7×8, 5: 7×8
8: 10×14/11
Home sensor (Outside) EE-SX674 (NPN)
Remark * When the stroke is over 300mm, the run-out of the ballscrew will occur.
   We recommend to low down the working speed under this circumstances.
* Acceleration and deacceleration value is set 0.2 second.
proimages/prod_orderno/E_METG.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP