Jet out cooler air maximum 60℃ lower than the inlet air only by supplying compressed air.
Uses the theory of vortex, no moving parts are used in the construction, hence long life sustainability.
Does not require coolant or an electrical source, utilises the high speed flow of compressed air for generating cool air from hot air. Ideal for applications where rapid cooling is required, (ie) Spot
Can produce consistent supply of cool air even when the supply in is 40 Degrees C. By changing air consumption you can simply change the cooling temperature.
Video Guide : 2D/3D downloading procedure demonstration.
PDF file : 2D/3D downloading procedure demonstration.
Anonymous Login allows you to download 2D/3D files without an account.
Please confirm the accurate product model number before generating the 3D model files.
If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MSL Brass silencer
Port size: M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, S type, B type.