MPG-60

Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.
  • 6 user programmable pressure units .(kPa, MPa, kgf/cm2, psi, bar, mmHg) available.
  • Battery powered.
  • Easy / fast read out with digital display. 
  • Power saving mode.
  • Back light option. 
  • IP65 enclosure, dust and splash-proof.
Port size F1: R1/8”,M5; F2: NPT1/8”,10-32UNF; F3: G1/8”,M5
F4: R1/4”,M5; F5: NPT1/4”, 10-32UNF; F6:G1/4”,M5
Pressure unit MPa, kgf/cm2, psi, bar
Operating pressure range 0 ~ 1 MPa
Medium Air, Non-corrosive gases ,incombustible gases
Proof pressure 1.5 MPa
Battery / Battery replaceable CR 2032 lithium / Yes
Battery life 3 years (5 times/day),L type: 1 year (5 times/day)
Low-power indicator Yes
Turn-on interval Display turn off after 60 sec.
Sampling rate 2 Hz (2 times/sec.)
Indicator accuracy ±2% F.S.  ±1 digit  (Ambient temperature: 25 ±3 °C) 
Repeatability ≦±0.2% F.S. ±1digit
Indicator 7 segment, 3-1/2 digit
Ambient temp. range Operation: 0 ~ 50 °C, storage: -10 ~ 60 °C( No condensation or freezing)
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Vibration Total amplitude 1.5mm or 10G, 10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z
Shock 100m/s2 (10G), 3 times each in direction of X, Y and Z
Temperature characteristic ±2% F.S. of detected pressure (25°C) at temp. range of 0~50°C
Weight Approx. 40g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP