MSLE

The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
  • Porous polyethylene moulded body allows high flow with low noise. 
  • Wide range of connecting threads available to screw into exhaust port of control valve. 
  • High noise reduction.
  • Significant noise reduction & high air flow
    With double layer design, significant noise reduction and high air flow can be achieved at the same time.
  • Easy installation
    With different adapter, silencers screw directly to the exhaust port.
  • High working pressures
    Working pressures up to 1 MPa.
  • Chemical resistance
    High chemical resistance & Rust free.
  • Maintenance free
    Oil and water are not able to affect polyethylene silencers.
Port size R1/8, R1/4, R3/8, R1/2, R3/4, R1
Medium Air
Operating pressure range 1 MPa
Ambient temperature 0℃~+60℃

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP