MVSC-300 Solenoid valve
Bore No. 10A, Port size: 3/8, No.of port: 3, 5, No.of position: 2, 3, Operating pressue: 0~0.8 MPa, Proof pressure: 1 MPa.
MVSC-460 Solenoid valve
Bore No. 15A, Port size: G1/2, No.of port: 3, 5, No.of position: 2, 3, Operating pressue: 0~0.8 MPa, Proof pressure: 1 MPa.
MVSC-220 Solenoid valve
Bore No. 8A, Port size: Rc1/8, Rc1/4, No.of port: 3, 5, No.of position: 2, 3, Operating pressue: 0~0.8 MPa, Proof pressure: 1 MPa.
MSR Plastic silencer
Port size: R1/8, R1/4, R3/8. Medium: Air. Air Operating pressure range: 0~0.9 MPa.
MSL Brass silencer
Port size: M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, S type, B type.
MSLE Plastic silencer
The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).