MVDA-120

No. of port: 2, 3 direct-acting solenoid valve, flow rate 100 Nl/min, response time <  2ms, product life: 500 million switching cycles, Ultra response frequency: 300Hz.
  • Flow rate 100 Nl/min
  • Response time < 2ms 
  • Product life: 500 million switching cycles
  • Ultra response frequency: 300Hz.

FAQ
Q: What is the function of driver for MVDA series ?Does the client have to order driver?

    1. The function of driver is toconvert signal from DC24V(speed-up) to DC5V(hold), the hold voltage will take placein2ms,It’s convenient for client to use.
      Remark:Max operating freq. up to 250Hz
    2. If the driver is not ordered, the client needs to convert the signal shown in the figure below,in order to ensure the valve functions normally.
      Remark:Please follow the electrical control shown in the figure below, in order to avoid the valve burning out.

proimages/Customer/E_MVDA-.png
Q: How to connect the drive of MVDA series ?

Please follow the connection as shown in the figure below, in order to avoid burnout.



proimages/Customer/E_MVDA-2.png

Body width 12 mm
No. of port 2, 3
No. of position 2
Medium Non-lubrifcated dry air, Neutral gases
Operating fluid temp. –10~+50°C
Operating pressure range 0~0.8 MPa, 0.4~0.8 MPa
Flow rate 100 Nl/min, 80 Nl/min
Response time ON:  < 2 ms, < 5 ms
OFF: < 2 ms, < 1.3 ms
Ambient temperature –10~+50°C
Filtration rating min. 40 µm
Voltage Speed-up: DC24V, Hold: DC5V, DC12V
Power consumption 0.8 W (Hold), 1W
Max. operating frequency 300 Hz (at 250Hz with driver board), 150Hz
IP protection class IP62
Weight 35 g, 70g
proimages/prod_orderno/E_MVDA-120.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP