MVB-100

DC24V. 25 Pin D-sub connector (cable length 3m). Simple electric wire system.
  • 25 Pin D-sub connector (cable length 3m).
  • Simple electric wire system.
  • Max. operating frequency: 5Hz.
Remark
  • Don't continuous energizing for about 2 hours or more.
  • The total energizing time of a day don't exceeds the total non-energizing time even if it is intermittent energizing.
  • Maximum number of stations
     4E1: 12 stations
     4E2 & 4E2C.P.R: 11 stations
  •  For MVSY-100 series solenoid valve only (Only with LJ plug type).
proimages/prod_orderno/E_MVB-100.gif
UM PU Tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP