RCA.RDA

Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*。
Model RCA, RDA, RNA, RNAE, RPA, RPAE
Wiring method RCA, RDA: 2 wire, RNA, RNAE, RPA, RPAE: 3 wire
Switching logic RCA: SPST N.O., RDA, RNA, RNAE, RPA, RPAE: Solid state output, normally open
Switch type

RCA: Reed switch, RDA: Without contact, RNA, RNAE: NPN current sinking, RPA, RPAE: PNP current sourcing

Operating voltage RCA: 5~240V DC/AC, RDA: 5~30V DC, RNA, RNAE, RPA, RPAE: 5~30V DC
Switching current RCA: 100mA max. , RDA: 50mA max. RNA, RNAE, RPA, RPAE: 200mA max.
Switching  rating RCA: 10W max. RDA: 1.5W max. RNA, RNAE, RPA, RPAE: 6W max.  (※1)
Current consumption RNA, RPA: 15mA@24V DC max. RNAE, RPAE: 6mA@24V DC max.
Voltage drop RCA: 3.5V max. RDA: 3.7V max. RNA, RPA: 1.5V max. RNAE, RPAE: 0.5V max.
Leakage current RDA: 0.1mA max. RNA, RNAE, RPA, RPAE: 0.01mA max.
Indicator RCA, RPA, RPAE:  Green LED, RDA, RNA, PNAE:  Red LED
Cable RCA, RDA: φ4,2C,PVC, RNA, RNAE, RPA, RPAE: φ4,3C,PVC
Temperature range -10~+70℃ (No freezing)
Shock RCA: 30G, RDA, RNA, RNAE, RPA, RPAE: 50G (※2)
Vibration 9G (※3)
Enclosure classification IEC 60529 IP67
Protection circuit RCA: 1, RDA: 3,4, RPA, RNA: 2,3,4, RNAE, RPAE: 3,4 (※4)
Weight 46g (2m cable)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83.M84.M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP