Wiring |
2 Wire (RCI), 3 Wire (RCI-N,RCI-P), 3 Wire (RNI,RPI) |
Swithing logic |
Normal open |
Switch type |
Reed switch (RCI,RCI-N,RCI-P),NPN current sinking (RNI), PNP current sourcing (RPI) |
Contact rating |
10W max.(RCI,RCI-N,RCI-P), 6W max.(RNI,RPI) (※1) |
Current range |
100mA max.(RCI),500mA max.(RCI-N,RCI-P), 200mA max.(RNI,RPI) |
Voltage range |
RCI(RCI1): 5~240V (5~120V) DC/AC (RCI), 10~30V DC (RCI-N,RCI-P,RNI,RPI) |
Temperature |
-10~+70℃ (No freezing) |
Lead wire |
φ3,2C (RCI), φ3,3C (RCI-N,RCI-P,RNI,RPI) |
Operating frequency |
200 Hz (RCI,RCI-N,RCI-P), 1000 Hz (RNI,RPI) |
Indicator lamp |
Red LED (RCI, RNI), Yellow LED (RCI-N,RCI-P, RPI) |
Current consumption |
5mA@24V DC max.(RCI-N,RCI-P), 20mA@24V DC max.(RNI,RPI) |
Voltage drop |
3.0V max.(RCI),0.1V@100mA.max.(RCI-N,RCI-P), 2.0V max.(RNI,RPI) |
Leakage current |
0.05mA max. (RNI,RPI) |
Indicator |
Red LED (RCI,RNI), Yellow LED (RCI-N,RCI-P,RPI) |
Shock |
30G (RCI,RCI-N,RCI-P), 50G (RNI,RPI) (※2) |
Vibration |
9G (※3) |
Enclosure classification |
ICE 60529 IP67 |
Protection circuit |
1(RCI,RCI-N,RCI-P), 2,3,4 (RNI,RPI) (※4) |
Weight |
23 g (2m cable) |
Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. ※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |