MV

Fluid medium: Air
Operating pressure range: 0~0.7MPa
This push-type valve turns on and off the input of air pressure. The operating force is not affected by the strength of air pressure owing to the spool valve mechanism.

Fluid medium Air
Operating pressure range 0~0.7 MPa
Operating temp. range 0~+60℃(no freezing)
Lubrication Require ISO VG32 (Turbine oil class 1)
UB Polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 0.8 MPa
 
UQ Multi-core planar tube
Fluid medium: Air, water (condition)
Max. operating pressure: 0.8 MPa
 
NA/NB Nylon tube
Fluid medium: Air, water, heat medium oil (condition)
Max. operasting pressure: 1.5 MPa
 
NL/UL Coiling tube
Fluid medium: Air, water (condition)
Max. operating pressure: 0.8 MPa
 
ULF Twin coiling tube
Fluid medium: Air, water (condition)
Max. operating pressure: 0.8 MPa
 
TOP