MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Online Exhibition
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuators
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Total:
87
Results.
New Product
Home
Product Information
New Product
Product Information
ISO 15552 Standard cylinders (Stainless steel)
MCQVS
New
2021/02
Tube I.D. φ 32, 40, 50, 63, 80, 100 (mm). AISI 316 stainless steel. Fits the chemical, food and pharmaceutical environment. Conformance to ISO 15552 specification. Available with comprehensive internationally recognised range of fixed and flexible mountings.
Q'ty :
Inquiry
Detail
Rod ends (Stainless steel)
PHS-S
New
2021/01
Embedded bearing structure. Stainless steel body. Sintered bronze bush.
Q'ty :
Inquiry
Detail
All-in-One pneumatic gripper
MCTA
New
2020/08
Size: 66, 80 , All-in-One module design with embedded solenoid valves and sensor switches, Only one I/O signal cable and one air tube is required. Plug and play, High reliability and simple operation compare with electirc grippers.
Q'ty :
Inquiry
Detail
Stopper cylinder
MSBE
New
2020/05
Tube I.D. φ 32, 50, 63, 80 (mm), Vertical mounting type, Optional patented lever-lock and free-pass mechanism, Optional proximity sensor, Built-in roller and shock absorber, High damping performance, Easy shock absorber replacement.
Q'ty :
Inquiry
Detail
High speed cylinder
MCCH
New
2020/04
Acting type: Double acting, Tube I.D.: φ25, 32 (mm), Proof pressure: 1.5 MPa, Available speed range: 50~3000 mm/sec.
Q'ty :
Inquiry
Detail
Slider electric cylinder-ball screw drive (Without motor)
METS2
New
2020/04
Specification: 10,14,17, Repeatability: ±0.01, Lead: 5~20, Max. speed: 250~1000, Stroke: 100~1200 / 50 pitch.
Q'ty :
Inquiry
Detail
Powerful Clamp cylinder
MCKD
New
2020/04
Tube I.D: 50, 63 (mm), Oval piston design for space saving, Adjustable clamping arm angle (15°~135°), Selectable clamping arm with 12 variations, Selectable welding slag and magnetic field proof sensor, Cylinder maintains clamping position with self-locking mechanism even the air source is off.
Q'ty :
Inquiry
Detail
Proximity Sensor
RNKD
New
2020/04
Assembling style: RNKD / RPKD, Voltage: 10~30V DC, Current consumption: 15mA max.
Q'ty :
Inquiry
Detail
Vane type rotary actuator
MCRC
New
2020/04
Size: 20, 30. Rotary angle 90°, 180°, 270°, Spin the rod with built-in vane mechanism, Three mounting directions.
Q'ty :
Inquiry
Detail
Slider electric cylinder-belt driven (without motor)
METFB
New
2020/03
Size
:
25, 32, 40, Lead: 50, 72 mm/rev, Sensor switch: EE-SX672 (NPN)。
Q'ty :
Inquiry
Detail
Fieldbus system
MVE-100
New
2020/03
With MVSY-100 solenoid valve, wiring time can be reduced, Labor cost can be reduced, High flexibility for system expansion, Circuit protection and self diagnosis function, Reduce error of wiring, Web server function.
Q'ty :
Inquiry
Detail
Fieldbus system
MVE-156
New
2020/03
With MVSY-156 / MVSP-156 solenoid valve, wiring time can be reduced, Labor cost can be reduced, High flexibility for system expansion, Circuit protection and self diagnosis function, Reduce error of wiring, Web server function.
Q'ty :
Inquiry
Detail
Cable with connector
M124R-D
New
2020/03
Rated voltage: 30V DC/AC, Rated current: 0.5A, Contact bearer material: PVC.
Q'ty :
Inquiry
Detail
Connector
M124C-M
New
2020/03
Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
Q'ty :
Inquiry
Detail
Connector
M83C-M
New
2020/03
Rated voltage: 60V DC/AC, Rated current: 5A, Contact bearer material: Nylon.
Q'ty :
Inquiry
Detail
Cable with connector
M124R-FA
New
2020/03
Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
Q'ty :
Inquiry
Detail
«
1
2
3
4
5
6
»
TOP