??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MCCH - High speed cylinder
Bill of material
MCCH-11-25-250
MODEL
Model
MCCH
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
PT
Port thread
mm
MT
Mounting Type
SWITCH
Sensor switch
WL
Wire length
mm
NSW
Number of sensor switch
SB
Switch band
A
22 mm
AL
19.5 mm
B
mm
C
mm
D
12 mm
E
18 mm
F
mm
FL
mm
GA
mm
GB
mm
H
mm
H1
6 mm
H2
mm
JC
mm
JD
mm
K
5.5 mm
KA
10 mm
MM
M10 x 1.25 mm
N
27 mm
NE
mm
NA
mm
NF
17 mm
NI
mm
NN
mm
P
mm
S
mm
WH
5.8~9.2 mm
ZZ
mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions