??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MINDMAN
Description
MCRA - Rotary Actuator
Bill of material
MCRA-63-90
MODEL
Model
MCRA
TUBE
Tube I.D
63 mm
ROTARYANGLE
Rotary angle
°
POS
°
MOUNTING
Mounting type
PORTTHREAD
Port thread
SWITCH
Sensor switch
NSW
Number of sensor switch
Previews
3D
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions