??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MINDMAN
Description
MCSH - Compact slide
Bill of material
MCSH-10-5
MODEL
Model
MCSH
TUBEID
Tube I.D
mm
STROKE
Stroke
mm
SENSOR
Sensor
SENSORNUM
Sensor switch number
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
C
mm
L1
mm
L2
10 mm
L3
0 mm
N
4 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions