CPS/CPP

Fluid medium: Air, water (Conditional)
Max. operating pressure: 0.9 MPa
The Light Coupling is small and light weight , which enable attach and detach with only one hand. Compatible with other manufacturer's couplings.

Fluid medium Air, water (Conditional)
Max. operating pressure 0.9 MPa
Max. vacuum -100 kpa
Operating temp. range 0~60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP