MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Online Exhibition
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuators
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Connector
Back
Home
Product Information
Auxiliary Equipment
Other Auxiliary Equipments
Connector
Connector(M124C-M)
PDF
M124C-M
M124C-M (Spanish)
M124C-M
New
Q'ty :
Inquiry
Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
Specification
Order Example
Number of contacts
4
Rated voltage
250V DC/AC
Rated current
4A
Temperature
-40℃~+105℃ (No freezing)
Protection class of contact
IP 67
Suitable for AWG
22AWG
Seals for cable OD
φ4 mm ~ φ8 mm
Housing material
Nylon
PDF
M124C-M
M124C-M (Spanish)
TOP