M125R-WB

Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
Number of contacts 5
Rated voltage 125V DC/AC
Rated current 3A
Contact material Brass (Au plating)
Contact bearer material PVC
Housing color Gray
Cable material φ5.5, PVC 
Cable color Gray
Temperature -20℃~+60℃ (No freezing)
Cable conductor 0.25mm2 / 24AWG
Protection class of contact IP 67
proimages/prod_orderno/E_M125R-WB.gif
TOP