M83.M84

M83: M8, 3PIN / M84: M8, 4PIN , R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
Rated voltage 60V DC/AC
Rated current 3A
Contact material Gold plated brass
Contact bearer material PA
Housing material PP
Housing color Black
Cable material φ4.5, PVC / φ4.5, PUR
Cable color Grey (PVC), Black (PUR)
Cable conductor 24AWG
Temperature -20℃~+80℃ (No freezing)
Protection class IEC60529 IP 67
proimages/prod_orderno/E_M8.gif
RCA Sensor switch
RCA (Reed switch),RDA (Without), RNA/RNAE (NPN), RPA/RPAE (PNP), Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*。
 
RCE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*, RCE-Voltage range: 5~220V DC/AC , RDE / RDE-D-Voltage range: 10~28V DC , RNE,RPE-Voltage range: 5~30V DC.
 
RCM Sensor switch
RCM-Voltage range:5~240V DC/AC, RDM-Voltage range:10~30V DC, RNM / RPM-Voltage range:5~28V DC. RNME / RPME-Voltage range:5~30V DC. Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.

 
RDKP Sensor switch
Assembling style:MCKG.
 
RH Sensor switch
Assembling style: MCHG, MCHQ, MCHGH, MCHGF, MCRH.
 
RK Sensor switch
Assembling style: MCHK, MCHX, MCHW.
 
RDF Sensor switch
RDF / RDFV (Non-contact), RNF / RNFV (NPN current sinking), RPF / RPFV (PNP current sourcing).
 
RCS Sensor switch
Assembling style:MCMJ, MCMA, MCMI, RCS-Voltage range:5~240V DC/AC, RNS-Voltage range:5~30V DC.
 
RCB Sensor switch
Assembling style: MCJQ2,MCJT,MCGA, MCGJ,MCDA,MCDB,MCRA,MCKB,MSB*,MSLD, RCB-Voltage range : 5~240V DC/AC, RNB-Voltage range : 5~30V DC.
 
RCD Sensor switch
Assembling style: MCDB, MCRB, MCRPMS.
 
RCI Sensor switch
Assembling style: MCQI2, MCBQI2, MCJI, MCGI, MGTX, METB, MGTU, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
RDGV Sensor switch
RDGV / RPGV / RNGV, Assembling style:MCJU, MCFB, MCGS.
 
RT Sensor switch
Assembling style: MCRJ, MCRQ, MCRQ-S, MCHG2, MCHU, MCHY.
 
TOP