Multi-mount cylinder
- Home
- Product Information
- Air Cylinders
- Compact Cylinders
- Multi-mount cylinders
- Multi-mount cylinder(MCFA2)
Tube I.D. φ 6, 10, 16, 20, 25, 32 (mm). Compact and space saving. Embedded sensor design.
- Compact and space saving.
- Embedded sensor design.
Acting type | Double acting |
---|---|
Tube I.D. (mm) | 6, 10, 16, 20, 25, 32 |
Port size | M5×0.8, Rc1/8 |
Medium | Air |
Max. operating perssure | 0.7 MPa |
Min. operating perssure | φ6: 0.12 / φ10,16: 0.06 φ20,25,32: 0.05 MPa |
Proof pressure | 1 MPa |
Cushion | With rubber cushion pad |
Lubrication | Not required |
Ambient temperature | -5℃~+60℃ (No freezing) |
Available speed range | 50~500 mm/sec |
Sensor switch | RDC(V), RQC(V) |

Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !