MCGS2

Tube I.D. φ12, 16, 20, 25, 32, 40, 50, 63 (mm). Proven track record in manufacturing precision guided cylinders. Multi-Ports as standard enabling two direction mounting option.
  • Proven track record in manufacturing precision guided cylinders. 
  • Multi-Ports as standard enabling two direction mounting option.
  • Flush fitting sensors.
  • Magnetic as standard
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63
Port size M5×0.8, Rc1/8, Rc1/4
Medium Air
Operating perssure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Cushion With rubber cushion pad
Available speed range 50~500 mm/sec
Lubrication Not required
Sensor switch RDC, RQC
proimages/prod_orderno/E_MCGS2.gif

 3D CAD download :

RDC/RQC Sensor switch
Assembling style : MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6/32/40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE, MEGT.
 
TOP