MCHC2

Tube I.D. φ 10, 16, 20, 25 (mm). Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.
  • Integral linear guide used for high rigidity and high precision.
  • The material of finger is martensitic stainless steel.
  • Body thickness tolerance ±0.05mm.
  • Bottom pin holes for accurate re-locating.
  • Grooves on the body for sensor switch to be inserted into.
  • The gripping stroke of long-stroke type is approximately double compare with standard type.
  • Magnetic as standard.
    Acting type Double acting / Single acting
    Tube I.D. (mm) 10, 16, 20, 25 mm
    Opening / Closing stroke (mm) 4~22 mm
    Port size M3×0.5, M5×0.8
    Medium Air
    Operating pressure range Double acting
    0.1~0.7 MPa

    Single acting
    0.25~0.7 MPa
    Ambient temperature -10~+60℃ (No freezing)
    Repeatability (mm) ± 0.01 mm
    Max. operating frequency (c.p.m) 180 cycles/min
    120 cycles/min (Long stroke)
    Lubricator Not required
    Sensor switch RDC, RQC, RDT, RQT
    Weight (g)

    Double acting
    55, 124, 250, 456 g (Standard)
    57, 124, 138, 287 g (Long stroke)
    53, 124, 244, 450 g (Flat type)

    Single acting
    70, 145, 270, 490 g

    proimages/prod_orderno/C_MCHC2.gif

     3D CAD download :

    RDC/RQC Sensor switch
    Assembling style : MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6/32/40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE, MEGT.
     
    RDT/RQT Sensor switch
    Assembling style : MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL(F)2, METB.
     
    TOP