MCHY

Tube I.D. φ10, 16, 20, 25 (mm), Two-jaw angular gripper (0°~180°), Compact and lightweight design.
  • Two-jaw angular gripper. (0°~180°)
  • Compact and lightweight design.
  • Multiple mounting direction.
  • Magnetic as standard.
Acting type Double Acting
Tube I.D. (mm) 10, 16, 20, 25
Medium Air
Operating pressure range 0.2~0.6 MPa
Ambient temperature -10~+60℃ (No freezing)
Max.operating frequency 60 (c.p.m) (*1)
Lubrication Not required  (*2)
Repeatability (±mm) ±0.2
Effective force (N.m) at (0.5 MPa) 0.016~0.228 N.m
Operating angle (both sides) Opened side:180°, Closed side:-3°
Sensor switch 2 wire: RDFE(V): Non-contact
3 wire: RNFE(V): NPN, RPFE(V): PNP 
Weight 80g, 150g, 320g, 600g
Remark *1. Speed adjust components are required while in use.
*2. Maintenance: Re-Lubrication after appr. 1.5 million cycles recommended.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2
 
TOP