MCQI3

Automatic air cushioning - Pneumatic cushioning at both ends without adjusting. Tube I.D. φ 32, 40, 50, 63, 80, 100.  Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
  • Non lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  • Automatic air cushioning
    Pneumatic cushioning at both ends without adjusting.
  • Low noise level
    Add cushion pad to reduce impact sound and vibration.
  • ISO 15552 standard specification
    Conforms to ISO 15552 specification enabling worldwide interchangeability.
  • Easy to insert reed switch
    With four grooves on the tube, proximity and reed sensors can be easily inserted into any position.
Tube I.D. (mm) 32, 40, 50, 63, 80, 100
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RDT, RQT , RCI
Needle valve tightening torque 32, 40, 50, 63 : 2~2.5 kgf·cm
80, 100 : 4~4.5 kgf·cm
proimages/prod_orderno/E_MCQI3.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
TOP