MCHS Parallel gripper (2-Finger)
Size: 50, 66, 80, 100, 125, 160, 200, 300. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design. Oval piston-driven design ensure maximum gripping force.
MCHJ Parallel gripper (3-Finger)
Size: 50, 66, 80, 100, 125, 160. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design.
MCHG2 Parallel gripper (3-Finger)
Tube I.D. φ16, 20, 25, 32, 40, 50, 63, 80, 100, 125 (mm). Through holes in body enable simple mounting.
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE