MCSH2

Tube I.D. φ6, 10, 16, 20 (mm). Compact precision cylinder. Cylinder can take high lateral loads and is also non rotating. Cylinder can be mounted in 3 or 4 positions.
  • Compact precision cylinder. 
  • Cylinder can take high lateral loads and is also non rotating. 
  • Cylinder can be mounted in 3 or 4 positions. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. 6, 10, 16, 20 mm
Guide rail width 5, 7, 9, 12 mm
Port size M5×0.8
Medium Air
Min. operating pressure 0.05 MPa
Max. operating pressure 0.7 MPa
Proof pressure 1.07 MPa
Ambient temperature -10~+60℃ (No freezing)
Operating speed range 50~500 mm/sec
Allowable kinetic energy  0.125~1.0 kgf.cm
Lubricator Not required
Cushion Rubber bumper
Stroke length tolerance +1.0
0
Sensor switch RDC, RQC
proimages/prod_orderno/E_MCSH2.gif

 3D CAD download :

RDC/RQC Sensor switch
Assembling style : MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6/32/40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE, MEGT.
 
TOP