MCSQ2

Tube I.D. φ 6, 8 (mm). High precision combination of cylinder and linear rail. Flush fitting sensor groove. Magnetic as standard.
  • High precision combination of cylinder and linear rail.
  • Flush fitting sensor groove.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 6, 8
Port size M5×0.8
Medium Air
Operating pressure range 0.15~0.7 MPa
Proof pressure 1 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~500 mm/sec
Cushion Rubber bumpper (Standard) ; Shock absorber (Option)
Sensor switch RDC, RQC
proimages/prod_orderno/E_MCSQ2.gif

 3D CAD download :

RDC/RQC Sensor switch
Assembling style : MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6/32/40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE, MEGT.
 
TOP