MSBE

Tube I.D. φ 32, 50, 63, 80 (mm), Vertical mounting type, Optional patented lever-lock and free-pass mechanism, Optional proximity sensor, Built-in roller and shock absorber, High damping performance, Easy shock absorber replacement.

  • Patented lever-lock mechanism.
  • Proximity sensors are available.
  • Adjustable shock absorber with easy replacement design.
  • Magnetic as standard.
Standard stroke φ32-20, φ50-30, φ63-30, φ80-40 mm
Medium Air
Operating pressure range 0.2~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Cushion External stopper: Adjustable shock absorber
Internal cylinder: NBR cushion pad
Sensor switch RDC(V), RQC(V) , RDFE(V) 
Proximity sensor RJY
Weight 550g, 1930g, 3410g, 6340g
proimages/prod_orderno/E_MSBE.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
RJY Proximity sensor
Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
 
TOP