MVBA

Specification: 2100, 4100, 4300, Port size: 3/8, 1/2, Increase factory air pressure by up to twice as much. Air-only operation requires no power supply, reduces heat generation, and allows easy installation.
  • Increase factory air pressure by up to twice as much. 
  • Air-only operation requires no power supply, reduces heat generation, and allows easy installation.
Specification 2100, 4100, 4300
Port size (IN, OUT, EXH) 3/8, 1/2, 1/2
Gauge port (IN, OUT) 1/16, 1/8, 1/8
Air tank port 1/4, 1/2, 1/2
Medium Compressed air
Pressure increase rate Maximum of twice
Operating pressure range (※1) 0.2~1 MPa, 0.2~1.6 MPa
Supply pressure range 0.1~1 MPa
Proof pressure 1.5 MPa, 2.4 MPa
Max. flow rate (※2) 1600 l/min
Ambient temperature +2~+50°C (No freezing)
Installation Horizontal
Lubrication Not required
Attachment: Pressure gauge PG-25, PG-25, PG-40W-20K
Option: Silencer (S) MSLT-03, MSLT-04
Suitable for air tank (※3) MVBA-2100: MVBAT10A, MVBAT20A, MVBAT21B
MVBA-4100: MVBAT21C
MVBA-4300: MVBAT22HC
Weight 3.9, 9.4, 9.5 kg
Remark ※1. Do not adjust the pressure beyond the maximum specified pressure range.
※2. Max. flow rate at IN=OUT=0.5 MPa.
※3. Please refer to the MVBAT series.
※4. Attachment and optional accessories are included with the shipment separately and are not pre-assembled.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
TOP