RDP8

Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max, Assembling style: MCHJ, MCHS
Operating voltage 10~30V DC
Power ripple 20% peak to peak
Current consumption 10mA max.
Detection distance 1.8~2.0 mm for steel
0.4~0.6mm for aluminum
Hysteresis 10% of sensing distance max.
Response frequency 2.5KHz min.
Output type NPN, PNP
Output logic N.O.
Output current 150mA max.
Residual voltage 0.1V max.
Leakage current 0.8mA max.
Protection type Short circuit & polarity reversed protection
Indicator (LED) White
Cable length 3m±0.1 m
Cable 3c/ø3, gray cover, oil and shaking resistance
Maximum voltage resistance 2.5kv / 1 minute min.
Operating environment -20°C ~ +80°C, 35% ~ 85% RH
Protection class IP 67
proimages/prod_orderno/E_RDP8.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP