SJSC

Fluid medium: Air
Operating pressure range: 0.1~0.9 MPa
Best suitable for operating where strength is required or in corrosive atmosphere.

Fluid medium Air
Operating pressure range 0.1~0.9 MPa
Check valve cracking pressure 0.05 MPa
Operating temp. range 0~+60℃(no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP