VRL Simple vacuum generator
VRL conveys small, irregular materials, such as particles, powder and fibers on the air current. Fluid medium : Air, Inert gas. Operating pressure range : 0~0.9MPa
VB.VUSM Simple vacuum generator
Mechanical type vacuum switch mount type is also available. Fluid medium : Air. Max. operating pressure : 0.15~0.7 MPa.