VJ

By newly adding pressure adjusting function to blow-off flow adjusting function, it enables to prevent works from being-blown away. Fluid medium:Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant). Operating pressure range: 0.3~0.7 MPa.

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant)
Operating pressure range 0.3~0.7 MPa
Operating temp. rang 5~+50℃ (no freezing)
Operating humidity range 35~85%RH (no freezing)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 1.05 MPa
Proof pressure (Vacuum circuit) 0.2 MPa
VP-R/A/RM Standard type
Holder: Fixed type, spring type
Cup: Standard, deep, small
 
VP-S Sponge type

Holder: Fixed type, Spring type. Cup: Sponge type.

Best suitable for work with uneven surface such as an external wall material of building, small stone and seashell.

 
VP-E Oval type

Holder: Fixed type, Spring type, Screwed type. Cup: Oval type.

Best suitable for substrate or long work like semiconductor.

 
TOP