General-shape cup suitable for thick and flat work and Deep-shape cup for spherical fruits (apple, etc.) or ball are available. Small-sized cup suitable to semiconductor parts is available.
Holder type
Fixed type |
|
Top port |
Side port |
Direct mount |
Type |
Standard |
Small |
Standard |
Small |
Standard |
Small |
Model |
VPA |
VPMA |
VPB |
VPMB |
VPE |
VPME |
Spring type |
|
Top port |
Side port |
Direct mount |
Type |
Standard |
Small |
Standard |
Small |
Standard |
Model |
VPC |
VPMC |
VPD |
VPMD |
VPF |
Cup material
Nitrile rubber, Silicon rubber, Urethane rubber, Fluoric rubber, Static dissipative rubber, Conductive rubber (low resistance), Food safe NBR
VF Vacuum filter
Vacuum filter removes the dust and water drops sucked in by the Vacuum Generator.
VK Complex vacuum generator
Vacuum Generator VK serves customer's purpose most efficiently by selectable modularized unit combinations. Fluid medium: Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant)
Operating pressure range: 0.25~0.7 MPa.
VB.VUSM Simple vacuum generator
Mechanical type vacuum switch mount type is also available. Fluid medium : Air. Max. operating pressure : 0.15~0.7 MPa.