VT

Fluid medium: Air
Operating pressure range: 0.15~0.7 MPa
The Air Pincette, incorporating a Vacuum Pad and Vacuum Generator in the pen-shaped body, serves well in the assembly operation of small parts.

Model VTA VTB
Fluid medium Air
Operating pressure range 0.15~0.7 MPa
Rated supply pressure 0.5 MPa
Final vacuum -85 kpa -80 kpa
Nozzle diameter ø0.5 mm ø0.4 mm
Suction flow 2 L/m[ANR]
Operating temp. range 0~60℃ (no freezing)
Surface resistance 104~108Ω(Antistatic type only)
Air supply port
(Applicable Tube dia.)
ø4 mm
R/A/RM Standard type
Holder: Fixed type, spring type
Cup: Standard, deep, small
 
NL/UL Coiling tube
Fluid medium: Air, water (condition)
Max. operating pressure: 0.8 MPa
 
TOP